Publish your products
RODAN bag holder E-RODX607
RODAN bag holder E-RODX607

    RODAN bag holder E-RODX607

    Bag holder for waste bin RODX607, for screwing, stainless steel, surface satin finished, material thickness 0.8 mm / 6 mm, hinged, incl. stainless steel screws and nuts.
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      171.00 mm
      Overall height      61.00 mm
      Overall width      441.00 mm
      Type of mounting      Bolt mounting
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000101350
    • Product familyAccessories
    • Product groupComplementary parts accessories
    • TypeObject (single object)
    • Date of publishing2021-07-14
    • Edition number1
    • Height (mm)61
    • Width (mm)441
    • Depth (mm)171
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.24
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_20_85_07_97
    • Uniclass 2015 DescriptionWall-mounted furniture support rails

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit