Publish your products
CAMPUS squat toilet CMPX504
CAMPUS squat toilet CMPX504

    CAMPUS squat toilet CMPX504

    Squat pan made of stainless steel, suitable for DN 20 in-wall flush valves, surface satin finished, material thickness 1 mm, 9 liter flushing capacity, with circular folded edge (22 mm) and circular flushing rim. Vertical connection from behind with screw connection of 28 mm diameter, internal DN 100 waste outlet, fixing material and height adjustment included. Dimensions 753 x 196 x 753 mm (W x H x D)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 755.00 mm
      Overall height 200.00 mm
      Overall width 755.00 mm
      Type of mounting Inset floor mounting
      Outlet size DN 100
      Type of toilet seat No seat
      Type of WC Squat-pan
    Technical specification
    • Unique ref.2000102732
    • Product familyUrinals / WC
    • Product groupSquat pans
    • TypeObject (single object)
    • Date of publishing2021-06-04
    • Edition number1
    • Height (mm)200
    • Width (mm)755
    • Depth (mm)755
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)14.5
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_96
    • Uniclass 2015 DescriptionWC squatting pans
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit