Publish your products
FIRMUS robe hook FIRX010HP
FIRMUS robe hook FIRX010HP

    FIRMUS robe hook FIRX010HP

    Single robe hook for wall mounting, 304 stainless steel, round covers with drilled hole on bottom for fixation, inclusive stainless steel screws and dowels.

    Surface high polished
    Dimensions 60 x 60 x 54 mm (W x H x D)

    Specification
    • Surface finish      High polished
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      54.00 mm
      Overall height      60.00 mm
      Overall width      60.00 mm
      Type of mounting      Wall mounting
      Number of hooks      1.00000

    Technical specification
    • Unique ref.2000106279
    • Product familyRes. Bath. Accessories
    • Product groupTowel & rob holder
    • TypeObject (single object)
    • Date of publishing2021-08-30
    • Edition number1
    • Height (mm)60
    • Width (mm)60
    • Depth (mm)54
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)0.12
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodePr_40_30_78_15
    • Uniclass 2015 DescriptionClothes hooks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit