Publish your products
CAMPUS mounting support for squat toilet ZCMPX0011
CAMPUS mounting support for squat toilet ZCMPX0011

    CAMPUS mounting support for squat toilet ZCMPX0011

    Mounting support for squat pan, made from styrofoam. Fitting foam glue by client. Dimensions 680 x 200 x 680 mm (W x H x D)
    Specification
    • overall depth 680 mm
      overall height 200 mm
      overall width 680 mm
      quantity 1
      quantity uom piece
      tailor made no
    Technical specification
    • Unique ref.2030027861
    • Product familyUrinals / WC
    • Product groupComplementary parts urinals / wc
    • TypeObject (single object)
    • Date of publishing2023-09-12
    • Edition number1
    • Height (mm)200
    • Width (mm)680
    • Depth (mm)680
    Related
    • Material mainPolystyrene (EPS)
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.2
    Classification
    • BIMobject CategorySanitary - WC
    • Uniclass 2015 CodePr_40_20_93_96
    • Uniclass 2015 DescriptionWC squatting pans

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit