Publish your products
EXOS. hygiene waste bin EXOS611W
EXOS. hygiene waste bin EXOS611W
    Archived

    EXOS. hygiene waste bin EXOS611W

    Hygiene waste bin for wall mounting, stainless steel with satin finish, white safety glass front panel and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity approx. 3.7 litres, hinged self-closing front, integrated plastic container for waste removal, includes mounting materials. Dimensions 230 x 346 x 125 mm (W x H x D)
    Specification
    • Bag holder      No
      Filling volume      3.70 liter
      Lid      Yes
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      125.00 mm
      Overall height      346.00 mm
      Overall width      230.00 mm
      Type of mounting      Wall mounting
      Surface treatment      InoxPlus (anti fingerprint)

    Technical specification
    • Unique ref.2030030111
    • Product familyAccessories
    • Product groupHygiene bins
    • TypeObject (single object)
    • Date of publishing2021-06-09
    • Edition number1
    • Height (mm)346
    • Width (mm)230
    • Depth (mm)125
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.82
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit