Publish your products
F5S-Therm self-closing thermostat wall-mounted mixer F5ST1001
F5S-Therm self-closing thermostat wall-mounted mixer F5ST1001

    F5S-Therm self-closing thermostat wall-mounted mixer F5ST1001

    F5S-Therm self-closing thermostat wall mixer DN 15 for wall mounting with lockable swivelling spout, for sanitary facilities. Hydraulically controlled, connects to hot water and cold water. With a mechanism for an optional water hygiene unit for automatic hygiene flushing and storage of statistical data. FRAMIC self-closing cartridge, hydraulically controlled, low-maintenance and stagnation-free, with ceramic disc technology, self-closing, flow pressure-independent due to medium-separated design. Stepless adjustment of flow duration. Thermostat with metal handle with adjustable and turn-proof temperature stop, with option for performance of manual thermal disinfection. Scald-protected, safe-touch housing, all-metal construction, high-polished chromium-plated brass. Laminar jet controller with integrated flow regulator 6.0 l/min. With adjustable and lockable connections with backflow preventer and strainers, completely covered with depth-adjustable screw rosettes. 

    Projection 135 mm.

    Specification
    • Type of mounting      Wall mounting
      Type of operation      Manual operation
      Diameter nominal      DN 15
      Calculation flow rate cold water      0.07 liter per second
      Calculation flow rate hot water      0.07 liter per second
      Functional principle      Hydraulic self-closing
      Minimum flow pressure      1.00 bar
      Volume flow rate at 3 bar      0.10 liter per second
      Inlet size      G 1/2 B
      Type of mixing      Thermostat
      Adjustable flow time       Yes
      Material fitting      Brass
      Sound insulation      No
      Spout projection      135.00 mm
      Surface finish fitting      Chromed
      Type of tap      Bib tap
      Depressurised      No
      Thermal disinfection      Manual
      Protective shutdown       No
      Maximum flow time      35.00 seconds
      Minimum flow time      5.00 seconds

    Technical specification
    • Unique ref.2030032959
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2021-06-08
    • Edition number1
    • Width (mm)263
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.2
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit