Publish your products
EXOS. hygiene waste bin EXOS611EB
EXOS. hygiene waste bin EXOS611EB
    Archived

    EXOS. hygiene waste bin EXOS611EB

    Hygiene waste bin for recessed mounting, stainless steel with satin finish, black safety glass front panel and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity approx. 3.7 litres, hinged self-closing front, integrated plastic container for waste removal, includes mounting materials. Dimensions 234 x 332 x 125 mm (W x H x D)
    Specification
    • Bag holder No
      Filling volume 3.70 liter
      Lid Yes
      Lock No lock
      Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 125.00 mm
      Overall height 332.00 mm
      Overall width 234.00 mm
      Type of mounting Recessed mounting
      Surface treatment InoxPlus (anti fingerprint)
    Technical specification
    • Unique ref.2030034631
    • Product familyAccessories
    • Product groupHygiene bins
    • TypeObject (single object)
    • Date of publishing2021-10-14
    • Edition number1
    • Height (mm)332
    • Width (mm)234
    • Depth (mm)125
    Related
    • Material mainStainless steel
    • Material secondaryGlass
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)5.85
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit