Publish your products
Hygiene unit for F5L-Mix ACLM9001
Hygiene unit for F5L-Mix ACLM9001

    Hygiene unit for F5L-Mix ACLM9001

    Hygiene unit for F5L-Mix single-lever mixers as wall mixers for sanitary and shower facilities, for performing of automatic hygiene flushing and program-controlled thermal disinfection (additional bypass solenoid cartridge necessary) and storage of statistical data. Housing adapter including sensor with control electronics and 6 V lithium battery (CR-P2) as well as function block with solenoid valve cartridge. Activated water hygiene flushing (30 seconds), fixed interval time 24 hours and saving of statistical data. With option for parameterization and communication via optional, bidirectional remote control.
    Specification
    • Number of batteries 1
      Type of batteries CR-P2
      Quantity 1
      Quantity uom Piece
    Technical specification
    • Unique ref.2030039446
    • Product familyShowers
    • Product groupComplementary parts showers
    • TypeObject (single object)
    • Date of publishing2021-11-10
    • Edition number1
    • Height (mm)50
    • Width (mm)56
    • Depth (mm)50
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.84
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit