Publish your products
F3S self-closing bib tap F3SV1005
F3S self-closing bib tap F3SV1005

    F3S self-closing bib tap F3SV1005

    F3S self-closing DN 15 bib tap for sanitary facilities. Self-closing cartridge, hydraulically controlled, self-closing, adjustable flow duration. With anti-blocking system 2 (ABS2) for safety switch-off when permanently active. For connection to pre-mixed hot water or cold water. High-polished, chrome-plated brass housing. Aerator with an integrated flow rate controller 3.0 l/min.
    Specification
    • Type of mounting Wall mounting
      Type of operation Manual operation
      Diameter nominal DN 15
      Functional principle Hydraulic self-closing
      Type of mixing No mixing
      Material fitting Brass
      Spout projection 100.00 mm
      Surface finish fitting Chromed
      Type of tap Bib tap
      Depressurised No
      Thermal disinfection No
      Protective shutdown Yes
    Technical specification
    • Unique ref.2030049137
    • Product familyTaps
    • Product groupSelf closing taps
    • TypeObject (single object)
    • Date of publishing2021-12-20
    • Edition number1
    • Width (mm)41
    • Depth (mm)152
    Related
    • Material mainBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.8
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit