Publish your products
Hybrid kitchen fitting F5LME001
Hybrid kitchen fitting F5LME001

    Hybrid kitchen fitting F5LME001

    F5LME hybrid kitchen fitting DN 15 as pillar mixer with swivelling spout, can be locked in the centre position. Adjustable swivel ranges of 50°, 120° and 360°. For connection to hot water and cold water via hoses with strainers. Single lever mixer with mixer cartridge with ceramic disc technology and adjustable, turn-proof temperature stop. Alternative activation using hand reflection via an opto-electronic sensor for time-controlled water release with preset mixing water temperature. Mixer cartridge, solenoid valve and sensor with control electronics in all-metal housing, brushed stainless steel. Laminar jet controller with integrated flow rate controller (8.0 l/min). Projection 220 mm. Activated water hygiene flushing 24 hours after last activation, safety switch-off for continuous reflection and saving of statistical data. With option for parametrisation and communication via optional, bidirectional remote control. Optionally for battery operation with battery compartment including 6 V lithium battery (CR-P2) per fitting for installation under the kitchen sink or for separate power supply via 6.75 V/12 V DC power supply unit or AQUA 3000 open system accessories. Battery compartment including battery or power supply unit with extension cable must be ordered separately.
    Specification
    • Depressurised no
      With filter yes
      Functional principle manual
      Hygiene flushing prepared
      Diameter nominal DN 15
      Locking mechanism Top section, non-ceramic
      Material fitting stainless steel
      Minimum flow pressure 1 bar
      Type of mixing yes
      Pop-up waste set no
      With rosettes/cover plate no
      Spout rotating, top
      Spout projection 220 mm
      Surface finish fitting brushed
      Temperature limit yes
      Thermal disinfection yes
      Type of mounting tap hole
      Type of operation manual operation
      Type of tap pillar tap
      Volume flow rate at 3 bar 0.13 l/s
      Water connection hose (gland nut)
      Accent colour none
      Power supply connection 6,75 / 12 V DC / A3000 open
      Power consumption 1.5 Voltampere
      Protective system IP 59K
    Technical specification
    • Unique ref.2030061048
    • Product familyTaps
    • Product groupManual taps
    • TypeObject (single object)
    • Date of publishing2024-09-10
    • Edition number1
    • Height (mm)392
    Related
    • Material mainStainless steel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3.35
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom