Publish your products
F5E Electronic WC flush F5EF4005
F5E Electronic WC flush F5EF4005

    F5E Electronic WC flush F5EF4005

    F5E - A3000 open WC flush valve DN 20 as finished installation kit for in-wall installation in basic installation kit, electronically controlled. Especially suitable for facilities at risk of vandalism. With waterproof electronic module with additional input for sensors to be provided by the client, maximum distance to the electronic module 5 m, solenoid flush valve including enclosed throttle insert for reducing flush volume, waterproof electric T-junction for connection to system cable, stainless steel cover plate 190 x 245 x 2 mm with ventilation holes, mounting from the front with safety screws, including piezo push-button. Activated hygiene flushing 24 hours after the last activity. With facility for parameterization, cleaning deactivation and communication via ECC2 function controller, 24 V DC.
    Specification
    • functional principle electronic self-closing
      type of flushing fitting WC flush valve
      type of mounting in-wall installation with box
      type of sensor piezo-electronic sensor
    Technical specification
    • Unique ref.2030068203
    • Product familyFlushing systems
    • Product groupElectronic WC flushing systems
    • TypeObject (single object)
    • Date of publishing2025-06-11
    • Edition number1
    • Height (mm)245
    • Width (mm)190
    Related
    • Material mainStainless steel
    • Material secondaryBrass
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.2
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • Uniclass 2015 CodePr_75_50_46_31
    • Uniclass 2015 DescriptionFlush control devices

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom