Publish your products
STRATOS Folding Self Closing Lid STR608
STRATOS Folding Self Closing Lid STR608

    STRATOS Folding Self Closing Lid STR608

    STRATOS hinged lid attachment for waste bin STR607, stainless steel, surface satin finished, material thickness 1.5 mm, bevelled front with self-closing hinged lid, cylinder lock with key, incl. mounting material.

    Dimensions 399 x 185 x 229 mm (W x H x D)

    Specification
    • lock key-lock
      material stainless steel
      material code 1.4301 Chrome Nickel steel V2A
      material thickness 1.5 mm
      overall depth 229 mm
      overall height 185 mm
      overall width 399 mm
      slot heigh 120 mm
      slot width 264 mm
      type of fixing screw
      type of mounting on waste bin
    Technical specification
    • Unique ref.3600008919
    • Product familyAccessories
    • Product groupComplementary parts accessories
    • TypeObject (single object)
    • Date of publishing2025-10-24
    • Edition number1
    • Height (mm)185
    • Width (mm)399
    • Depth (mm)229
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)3.5
    Classification
    • BIMobject CategorySanitary - Trash Cans
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit