Publish your products
Model 2010 Operable Walls - Individual Panels/Curve & Diverter
Model 2010 Operable Walls - Individual Panels/Curve & Diverter
Model 2010 Operable Walls - Individual Panels/Curve & Diverter
Model 2010 Operable Walls - Individual Panels/Curve & Diverter

    Model 2010 Operable Walls - Individual Panels/Curve & Diverter

    Operable Walls: Model 2010 KWIK-WALL’s Model 2010 Individual Panels / Curve & Diverter operation have been engineered for lasting performance. They are manufactured with a structural acoustical substrate pressure laminated to both sides of a steel frame. For added durability, an (optional) steel skin can be laminated on top of the substrate material.
    Technical specification
    • Unique ref.2010_Operable_Walls
    • Product familyMoveable Operable Walls
    • Product groupMoveable Operable Walls
    • TypeObject (single object)
    • Date of publishing2014-05-27
    • Edition number3
    • Height (inches)194
    • Width (inches)48
    • Depth (inches)3
    Related
    • Material mainSteel
    • Material secondaryGalvanized steel
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)8
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitleFolding Panel Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    Asia North America South America
    Israel
    Bermuda
    Brazil
    Qatar
    British Virgin Islands
    Saudi Arabia
    Canada
    United Arab Emirates
    Caribbean Netherlands
    Costa Rica
    Jamaica
    Martinique
    Mexico
    Nicaragua
    Panama
    Puerto Rico
    The Bahamas
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit