Publish your products
Model 2030 w/ Unispan U900 Operable Walls - 3" Hinged Pairs Operation
Model 2030 w/ Unispan U900 Operable Walls - 3" Hinged Pairs Operation
Model 2030 w/ Unispan U900 Operable Walls - 3" Hinged Pairs Operation
Model 2030 w/ Unispan U900 Operable Walls - 3" Hinged Pairs Operation

    Model 2030 w/ Unispan U900 Operable Walls - 3" Hinged Pairs Operation

    Freestanding support system with Operable Walls: Kwik-Wall Unispan with Model 2030 - 3" Hinged Pairs Operation

    FEATURES & BENEFITS

    • Allows for installation of partitions in buildings with inadequate overhead structure to support the weight of partitions.
    • Saves both engineering time AND materials expenses for the build-out phase.
    • Manufactured as a modular system and shipped in sections for easy installation.
    • Adheres to Zone 4 seismic ratings providing you with peace of mind in seismically-challenged locations.

    Hinged Pairs operation is our most requested configuration featuring panels that are hinged together in groups of two (2) which allow multiple panels to be moved quickly, easily and efficiently. Hinged Pair panels are ideally suited for straight-run room division applications up to 10'-2" (3.1 m) in height. The model 3030 construction features panels that are 3 5/8" [92] thick, manufactured of a durable roll-formed steel frame, and standard steel skins for maximum durability and sound control. Optional acoustical substrate panel skins are also available.

    OPTIONS
    » Custom header panels
    » Embedded header options
    » Embedded vertical post options
    » Acoustic models available

    Specification
    • Unispan

      (Available for Hinged Pair Operable Wall Systems)

      Introduction:

      The following three (3) part specification offers the Standard and Optional features for the Unispan Operable Wall System. The yellow highlighted areas in the specification indicate an Optional selection that is available based on your project requirements.

      Unispan for Hinged Pair Systems

      PART 1 – GENERAL SPECIFICATIONS

      1.01 WORK INCLUDED

      A. Unispan System shall be furnished, installed, and serviced by Kwik-wall’s authorized distributor, in compliance with the architectural drawings and specifications contained herein.

      1.02 RELATED WORK

      A. Opening Preparation: Proper and complete preparation of the Unispan system opening shall be by others in accordance with ASTM E 557 and shall include floor leveling; plumbness of adjoining permanent walls; substrate and/or ceiling tile enclosures for the Kwik-Span system; and the painting and finishing of trim and other materials adjoining the head and jamb areas of the operable wall. Any deviation of site conditions contrary to approved shop drawings must be called to the attention of the architect.

      B. Insulation: Sound insulation and baffles for the plenum area above the Unispan system, under the permanent floor, inside air ducts passing over or around the operable wall, and in permanent walls adjoining the operable wall system shall be by others, in accordance with ASTM E 557.

      1.03 SYSTEM DESCRIPTION

      A. The Unispan system is a self-supporting truss system for use with operable partitions.

      1.04 QUALITY ASSURANCE

      A. The Unispan system shall be validated by calculations performed by a licensed professional engineer.

      B. The Unispan system shall be installed by Kwik-Wall's authorized distributor in accordance with ASTM E 557.

      1.05 SUBMITTALS

      A. Manufacturer shall provide prior to fabrication written technical information and related detail shop drawings, which demonstrate that the products comply with contract documents. Include elevations, sections, and details. Indicate dimensions, weights, conditions at openings and at storage areas.

      1.06 DELIVERY, STORAGE AND HANDLING

      A. The truss is to be shipped in sections and assembled on site for custom assembly, which meets site conditions.

      B. Protection of the Unispan system after installation shall be the responsibility of the General Contractor.

      1.09 WARRANTY

      Manufacturer shall warrant each Unispan system and its component parts to be free from defects in material and workmanship for a period of ten (10) years from the date of delivery to the original purchaser when installed by an authorized KWIK-WALL distributor. (Contact your local KWIK-WALL Distributor or KWIK-WALL Company for complete warranty information.)

      PART 2 – PRODUCT SPECIFICATIONS

      2.01 ACCEPTABLE MANUFACTURER

      A. Self-Supporting truss shall be a Unispan system as manufactured by KWIK-WALL Company. Manufacturers wishing to bid on products equal to the product specified must submit to the architect 10 days prior to bidding complete data in support of compliance. The submitting manufacturer guarantees the proposed substituted product complies with the performance items specified and as detailed in the drawings.

      B. Unispan to be manufactured in the USA by an American owned company.

      2.02 CONSTRUCTION

      A. The supporting truss shall be factory fabricated of steel and aluminum.

      1. Unispan is attached to the building structure for lateral support only. The load of the truss and partition is supported by the Unispan column posts.

      2. Track. Hinged paired panel tracks accepting of Type 40 carriers must be integrated into the truss to allow Kwik-Wall operable partitions to be installed directly onto the system. The use of steel tube and I-beams is not allowed if threaded rods and track must be attached to these types of expandable truss systems.

      3. Posts. End columns shall be 2-1/2” x 5” [63.5 x 127] clear anodized aluminum posts. Posts shall be

      attached to the truss with steel brackets and bolts. Posts shall be anchored to the floor with concealed fasteners. Posts shall be located approximately 1-1/2” [38] from adjacent wall surfaces. The space between the post and the adjacent wall shall be fitted with a vinyl gasket to inhibit sound.

      4. Ceiling Anchors and sway bracing. Ceiling anchors provide lateral support and shall be set at intervals across the span of the beam. Blocking for ceiling anchors to be provided by others in accordance with the plans.

      B. System Weights

      1. The horizontal truss shall weigh 10-12 lbs. per lineal foot of width.

      2. The support columns shall weigh 3.5 lbs. per foot of height each.

      3. The floor shall support a maximum of 360 psi at each post.

      2.03 FINISHES

      A. Finish Material Type:

      1.Exposed trim and track shall be of clear anodized architectural grade extruded aluminum alloy 6063-T6.

      2. Posts shall be of clear anodized architectural grade extruded aluminum alloy 6063-T6.

      2.04 OPERATION

      A. Operation of panels installed in the Unispan system shall be (Select):

      1. Hinged Pairs, consisting of panels hinged together in groups of two (2) unless otherwise specified. Panels shall be top supported by one (1) carrier in each panel.

      B. See specifications for Kwik-Wall models 2000 and 3000 series models for panel operation details.

      C. The Kwik-Span system may be disassembled and moved to a similar space to adapt to the end user’s changing needs.

      2.05 UNISPAN ACCESSORIES/OPTIONS

      A. Gypsum Side Panels (to cover sides of truss if it is below the ceiling).

      1. Color to be selected from partition manufacturer’s standard line.

      2. Fabric color to be selected from Kwik-Wall’s standard line.

      3. Carpet color to be selected from Kwik-Wall’s standard line.

      4. Wood Veneer color to be selected from Kwik-Wall’s standard line.

      5. High-Pressure Laminate color to be selected from Kwik-Wall’s standard line.

      6. Unfinished for field finishing

      PART 3 – EXECUTION

      3.01 INSTALLATION

      A. The Unispan system shall be installed by a Kwik-Wall authorized distributor.

      B. The Unispan shall be installed in accordance with Kwik-Wall’s written instructions, shop drawings, and ASTM E 557 installation guidelines.

      3.02 ADJUSTING AND CLEANING

      A. The Unispan system shall be adjusted and cleaned in accordance with Kwik-Wall’s written instructions.

      For additional information contact:

      KWIK-WALL Company

      4650 Industrial Ave.

      Springfield, Illinois 62703

      Phone: 217-522-5553 or 800-280-5945 (United States and Canada only)

      Fax: 217-522-1170 or 800-290-5945 (United States and Canada only)

      Website: www.kwik-wall.com

      Email: info@kwik-wall.com

      Note:

      Due to ongoing research and development, some variations may occur in product specifications.

      2-24

    Technical specification
    • Unique ref.2030_Kwik-Wall_Unispan_U900
    • Product familyMoveable Operable Walls
    • Product groupMoveable Operable Walls
    • TypeObject (single object)
    • Date of publishing2024-02-01
    • Edition number1
    • Height (inches)122
    • Width (inches)48
    • Depth (inches)4
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)8
    Classification
    • BIMobject CategoryWalls - Folding Walls
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_12_65
    • Uniclass 2015 DescriptionPanel partition systems
    • CSI MasterFormat 2014 Code10 22 39
    • CSI MasterFormat 2014 TitleFolding Panel Partitions
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit