We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

3000 Pocket Door for Customizing any 3000 Series Operable Wall Systems

Unique ref.: 3000_Pocket_Door
Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Width (inches): 48
Height (inches): 288
Depth (inches): 4
Date of publishing: 2014-05-27
Edition number: 4
Type: Object (single object)
Download (23)
Operable Walls: Model 3000 Pocket Doors KWIK-WALL offers a full complement of Pocket Doors for customizing any 3000 Series - Steel Panel operable wall system to meet the specific needs of the most demanding project.


Material main: Steel
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 9

BIMobject Category: Walls - Folding Walls
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2015 Code: EF_25_30
Uniclass 2015 Description: Doors and windows
CSI MasterFormat 2014 Code: 08 10 00
CSI MasterFormat 2014 Title: Doors and Frames
OmniClass Number: 23-17 11 00
OmniClass Title: Doors
This product is available in:
Middle East
  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States
South America
  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay

BIMobject SEEK Properties

Walls - Folding & Moving Walls

Name Value
Application Hotels ; Civic or Exposition Halls ; Gymnasiums ; Auditoriums ; Schools ; Banquet Facilities ; Religious Facilities ; Restaurants ; Corporate Training Facilities
Partition Type Operable
STC Rating 43 — 56

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Link To Specification http://www.productmasterspec.com/documents/64636/102239%20fl.Folding%20Panel%20Partitions.KWIK-WALL.clean.doc
Product Master Spec http://productmasterspec.com/construction_specifications?mf04=102239

BIMobject®