Model 2020 Operable Walls - Individual Panels/Multi-Directional Operation

Unique ref.:   nst32841

Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Designed in: United States
Manufactured in: United States
Date of publishing:2014-05-26
Edition number: 3
Width (inches): 48
Height (inches): 194
Depth (inches): 3
Weight Net (Lbs): 8

Product description

Operable Walls: Model 2020

KWIK-WALL’s Model 2020 Individual Panels / Multi-Directional operation has been engineered for lasting performance. They are manufactured with a structural acoustical substrate pressure laminated to both sides of a steel-reinforced frame. For added durability, an (optional) steel skin can be laminated on top of the substrate material. The Model 2020 combines individually operated panels with a track system that can utilize 90° “X,” “L” and “T” intersections for un-limited layout possibilities.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kwikwall/product/nst32841

BIMobjects download center

PDF PDF
Download file
PDF PDF
Download file
PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
PDF PDF
2020 Produst Certification Download file
PDF PDF
Fabric Finish Card Stratus Download file
PDF PDF
Fabric Finish Card Zest Download file
PDF PDF
Standard Carpet Card Download file
PDF PDF
Upgrade Carpet Card Hytex Download file
AutoCAD AutoCAD
2020 Horiz Cap-Type Expander closure and adjustable starter jamb Download file
AutoCAD AutoCAD
2020 Horiz Cap-Type Expander closure and fixed starter jamb Download file
AutoCAD AutoCAD
2020 Horiz Cap-Type Expander Closure with initial closure bulb seals Download file
AutoCAD AutoCAD
2020 Horiz Cap-Type intersecting walls Download file
AutoCAD AutoCAD
2020 Horiz Trimless Expander Panel closure and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
2020 Horiz Trimless Expander panel closure and initial closure bulb seals Download file
AutoCAD AutoCAD
2020 Horiz Trimless Expander panel closure with Fixed Starter Jamb Download file
AutoCAD AutoCAD
2020 Horiz Trimless intersecting walls Download file
AutoCAD AutoCAD
2020 Vert Direct Mount 425 track Fixed Top Seals and Automatic Bottoms Download file
AutoCAD AutoCAD
2020 Vert Direct Mount 425 track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Direct Mount 425 track Fixed Tops and Adjustable bottom seals Download file
AutoCAD AutoCAD
2020 Vert Direct Mount425 Track Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Bracker Mount 425 Track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Bracket Mount  425 Track Fixed Top Seals and Automatic Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Bracket Mount 425 Track Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Bracket Mount 425 Track Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Bracket Mount 850 Track with Operbale Top and Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Mount 425 Track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Mount 425 Track with Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Mount 850 Track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
2020 Vert Drop Rod Mount 850 Track with Top and Bottom Operable Seals Download file
PDF PDF
Vinyl Color Card Selector Download file
PDF PDF
2020 Operation & Maintenance manual Download file
Word Word
Product Specification Download file
PDF PDF
Product Specification Download file
PDF PDF
Technical Specification Download file
PDF PDF
2020 Installation Manaul Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Walls - Folding Walls
IFC classification: Wall
Code: L384
Description: Partitions, non-structural internal walls
Code: SS-25-12-65
Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
Code: 25-12-65
Description: Panel Partition Systems

Middle East

  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States

South America

  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay