We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Model 2030 Operable Walls - Hinged Pairs

Unique ref.: nst32842
Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Width (inches): 48
Height (inches): 194
Depth (inches): 3
Date of publishing: 2014-05-26
Edition number: 3
Type: Object (single object)
Download (40)
Operable Walls: Model 2030

The KWIK-WALL Model 2030 is our most popular panel configuration. Panels are hinged together in groups of two (2) to allow for quick and easy movement of multiple panels from the storage location to the installed position. The track system is a continuous straight run which also simplifies the structural header requirements that are necessary to support the wall system. A full range of panel finishes, options and accessories are available to customize the wall to best suit your requirements.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 8

BIMobject Category: Walls - Folding Walls
IFC classification: Wall
Uniclass 1.4 Code: L384
Uniclass 1.4 Description: Partitions, non-structural internal walls
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
CSI MasterFormat 2014 Code: 10 22 39
CSI MasterFormat 2014 Title: Folding Panel Partitions
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Middle East
  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States
South America
  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay

BIMobject SEEK Properties

Walls - Folding & Moving Walls

Name Value
Application Hotels ; Civic or Exposition Halls ; Gymnasiums ; Auditoriums ; Schools ; Banquet Facilities ; Religious Facilities ; Restaurants ; Corporate Training Facilities
Depth 3 in
STC Class 42 — 51

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Direct Link to Specification (word) http://www.productmasterspec.com/documents/64636/102239%20fl.Folding%20Panel%20Partitions.KWIK-WALL.clean.doc
Link to Product Specification http://productmasterspec.com/construction_specifications?mf04=102239

All BIM objects are real products from real manufacturers confirmed and approved