Model 3020 Operable Walls - Multi Directional Steel Panels

Unique ref.:   nst32846

Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Designed in: United States
Manufactured in: United States
Date of publishing:2014-05-26
Edition number: 4
Width (inches): 48
Height (inches): 288
Depth (inches): 4
Weight Net (Lbs): 8

Product description

Operable Walls: Model 3020 The Model 3020 combines durable steel skins with a welded steel frame to deliver superior durability and maximum sound control. Optional acoustical substrate panel skins are also available. Multi-Directional wall systems consist of manually operated, individual panels that are suspended from a structural aluminum track which utilizes 90° “X,” “L” and “T” intersections, allowing unlimited directional versatility.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kwikwall/product/nst32846

BIMobjects download center

PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
PDF PDF
Product Certifications Download file
PDF PDF
Zest Fabric Face material card Download file
PDF PDF
Insight Fabric Face material Card Download file
PDF PDF
Standard Carpet Face Material Card Download file
PDF PDF
Upgrade Carpet Face Material Card Download file
AutoCAD AutoCAD
3020 Horiz Cap-Type Expander Panel Closure and adjustable starter Jamb Download file
AutoCAD AutoCAD
3020 Horiz Cap-Type Expander Panel Closure with Fixed Starter Jamb Download file
AutoCAD AutoCAD
3020 Horiz Cap-Type Expander Panel Final Closure and Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3020 Horiz Cap-Type Hinged Panel Closure with Lap Trim and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3020 Horiz Cap-Type Intersecting Walls Download file
AutoCAD AutoCAD
3020 Horiz Trimless Expander Panel Closure and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3020 Horiz Trimless Expander Panel Closure with Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3020 Horiz Trimless Hinged Panel Closure with Expander and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3020 Horiz Trimless Intersecting Panels Download file
AutoCAD AutoCAD
3020 Vert Direct Mount 425 Track Fixed Tops and Operable Bottoms Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Brack Mount 850 Track Fixed Top Seals and Operable Bottom seals Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Bracket Mount 425 Track Fixed Top Seals and Automatic Bottom Seals Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Bracket Mount 850 Track with Operable Top and Bottom seals Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Bracket 425 track  Mount with Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Mount 425 Track Fixed Top Seals and Adjustable Bottoms Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Mount 850 track Fixed Tops and Automatic Bottoms Download file
AutoCAD AutoCAD
3020 Vert Drop Rod Mount 850 track Fixed Tops and Operable Bottom Seals Download file
AutoCAD AutoCAD
	3020 Vert Drop Rod Mount 425 track Fixed Tops and Operable Bottom Seals Download file
PDF PDF
Vinyl Color Card Selector Download file
PDF PDF
10 Year Warranty Download file
PDF PDF
3020 O&M Download file
Word Word
Product Specification Download file
PDF PDF
Product Specification Download file
PDF PDF
3020 Technical Brochure Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Walls - Folding Walls
IFC classification: Wall
Code: L384
Description: Partitions, non-structural internal walls
Code: SS-25-12-65
Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
Code: 25-12-65
Description: Panel Partition Systems

Middle East

  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States

South America

  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay