Model 3020 WT Operable Walls - Weight Transfer Panels

Unique ref.:   nst32847

Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Designed in: United States
Manufactured in: United States
Date of publishing:2014-05-26
Edition number: 4
Width (inches): 48
Height (inches): 146
Depth (inches): 4
Weight Net (Lbs): 9

Product description

Operable Walls: Model 3020 WT (Weight Transfer) KWIK-WALL’s Model 3020WT (Weight Transfer) panels feature a welded steel frame, steel skins and edge-activated operable bottom seals capable of transferring the weight of a panel (850 lbs. max. (386 kg)) from the overhead structural support to the floor. Optional acoustical substrate panel skins are also available. The Weight Transfer Multi-Directional operation is available for panels up to 12'-2" (3.71 m) in height and consists of manually operated individual panels that are suspended from a structural aluminum track which utilizes 90° intersections, allowing unlimited directional versatility. Weight Transfer panels are the ideal choice for projects with limited overhead structural support capacity.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kwikwall/product/nst32847

BIMobjects download center

PDF PDF
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
PDF PDF
Zest Fabric face material color selector Download file
PDF PDF
Insight Fabric face material color selector Download file
PDF PDF
Standard Carpet face material color selector Download file
PDF PDF
Upgrade Carpet face material color selector Download file
PDF PDF
Product Certificate Download file
AutoCAD AutoCAD
3020WT Horiz Cap-Type Expander Closure Panel with Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3020WT Horiz Cap-Type Expander Panel Closure with Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3020WT Horiz Cap-Type Intersecting Panels Download file
AutoCAD AutoCAD
3020WT Horiz Trimless Expander Panel Closure with Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3020WT Horiz Trimless Expander Panel Closure with Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3020WT Horiz Trimless Expander Panel Closure with Fixed Starter Jamb Download file
AutoCAD AutoCAD
3020WT Horiz Trimless Expander Panel Closure with Fixed Starter Jamb Download file
AutoCAD AutoCAD
3020WT Horiz Trimless Hinged Panel Closure with Lap Trim and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3020WT Vert Drop Rod Bracket Mount 850 track Fixed Top Seals and Weight Tranfer Bottom Seals Download file
AutoCAD AutoCAD
3020WT Vert Drop Rod Mount with Fixed Top Seals and Weight Transfer Bottom Seals Download file
PDF PDF
10 Year Warranty Download file
PDF PDF
Vinyl Color Card Selector Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Walls - Folding & Moving Walls
IFC classification: Wall
Code: L384
Description: Partitions, non-structural internal walls
Code: SS-25-12-65
Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
Code: 25-12-65
Description: Panel Partition Systems

Middle East

  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States

South America

  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay