Model 3030 Operable Walls - Hinged Pairs Operation

Unique ref.:   nst32848

Brand: Kwik-Wall Co.
Product family: Operable Partitions
Product group: Operable Walls
Designed in: United States
Manufactured in: United States
Date of publishing:2014-05-26
Edition number: 4
Width (inches): 48
Height (inches): 288
Depth (inches): 4
Weight Net (Lbs): 8

Product description

Operable Walls: Model 3030 KWIK - WALL’s Model 3030 - Hinged Pairs operation is our most requested configuration featuring panels that are hinged together in groups of two (2) which allow multiple panels to be moved quickly, easily and efficiently. Hinged Pair panels are ideally suited for straight-run room division applications up to 16'-2" (4.93 m) in height. The model 3030 construction features panels that are 3 5/8" [92] thick, manufactured of a durable roll-formed steel frame, and standard steel skins for maximum durability and sound control. Optional acoustical substrate panel skins are also available.

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/kwikwall/product/nst32848

BIMobjects download center

Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Revit
Download file
Revit Family Type Catalog Revit Family Type Catalog
Download file
PDF PDF
3030 Product Certifications Download file
PDF PDF
Stratus Fabric Face Material Card Download file
PDF PDF
Zest Fabric Face Material Card Download file
PDF PDF
Insight Fabric Face Material Card Download file
PDF PDF
Standard Carpet Face Material Card Download file
PDF PDF
Upgrade Carpet Face Material Card Download file
PDF PDF
Operation & Maintenance Manual Download file
AutoCAD AutoCAD
3030 Horiz Cape-Type Expander Panel Closure into Pocket Door with Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Cap-Type Expander Panel Closure with Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Cap-Type Expander Panel with Fixed Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Cap-Type Hinged Panel Closure with Lap Trim and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Drop Rod Mount 850 track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
3030 Horiz Expander Panel Closure with Fixed Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Trimless Expander Panel Closure into Pocket Door with Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3030 Horiz Trimless Hinged panel with Expander Panel Closure and Adjustable Starter Jamb Download file
AutoCAD AutoCAD
3030 Horiz Trimless Intersecting Walls Download file
AutoCAD AutoCAD
3030 Horiz Trimless Intersecting Walls Download file
AutoCAD AutoCAD
3030 Horiz with Expander Closure Panel and Bulb Seal Initial Closure Download file
AutoCAD AutoCAD
3030 Vert Direct Mount 425HP track Operable Top and Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Direct Mount 425HP Track with Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Brack Mount 850HP Track Operable Top and Bottom seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Bracket Mount 425HP Track Fixed Tops and Automatic Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Bracket Mount 425HP Track Operable Top nad Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Bracket Mount 850HP Track Fixed Top Seals and Adjustable Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Bracket Mount 850HP Track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Bracket Mount 850HP Track Fixed Top Seals and Operable Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Mount 425HP Track Fixed Top Seals and Adjustable Bottoms Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Mount 425HP Track Operable Tom and Bottom Seals Download file
AutoCAD AutoCAD
3030 Vert Drop Rod Mount 850HP Operable Top and Bottom Seals Download file
Word Word
Product Specification Download file
PDF PDF
Product Specification Download file
PDF PDF
Product Data Download file
PDF PDF
Vinyl Color Card Selector Download file
PDF PDF
10 Year Warranty Download file

Related information

Material main:
Material secondary:

Classification

BIMobject Category: Walls - Folding & Moving Walls
IFC classification: Wall
Code: L384
Description: Partitions, non-structural internal walls
Code: SS-25-12-65
Description: Panel Partition Systems
Uniclass 2015 Code: Ss_25_12_65
Uniclass 2015 Description: Panel partition systems
Code: 25-12-65
Description: Panel Partition Systems

Middle East

  • Israel
  • Kuwait
  • Qatar
  • Saudi Arabia
  • United Arab Emirates

North America

  • Anguilla
  • Antigua and Barbuda
  • Bermuda
  • British Virgin Islands
  • Canada
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Dominican Republic
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • U.S. Virgin Islands
  • United States

South America

  • Brazil
  • Colombia
  • Ecuador
  • Guyana
  • Paraguay