Set your location and language to prioritise localised information. Continue
Shibori Art Panel

Shibori Art Panel

Art panels show the unique overlapping and spontaneous expression of tie and dye techniques and deer leather characteristics. A curved base plywood support creates the waving surface.


Kyoto

Traditional Crafts

Specification
  • What is Kyo-Kanoko-Shibori?

    Kanoko-Shibori is a traditional Japanese tie-dyeing technique and the name, “Kanoko” comes from the fact that the pattern created through So-Shibori (tie-dyeing large pieces of fabric) looks like the dotted pattern on a young deer’s back. In particular, when the Kanoko-Shibori technique is applied to silk fabric produced in Kyoto, it is referred to as “Kyo-Kanoko-Shibori,” which was officially designated by the Japanese government as a traditional craft in 1976. In the Kyoto tie-dying tradition, expert artisans are assigned to each stage of the production process and play their roles. Each product therefore embodies the work done by the hands of many individuals, and the quality of each artisan’s work contributes to the overall outcome. Subtle bleeding of dye and improvised artisan handiwork lend themselves to unique products, not a single one of which is identical with another.
    After creating a design on the fabric, the cloth is pinched and tied together with a thread. This piece is called the “enclosure.” When dyeing, the “enclosure” must remain un-dyed and a pure white color so that the pattern can clearly show.

    There are many different techniques of Kanoko-Shibori, but they have since decreased as craftsman no longer pass them down. Kyo-Kanoko-Shibori is not a specific technique, rather it is a generic term for the dyeing templates manufactured in Kyoto. The technique of placing the template between folded cloth is also treated as a type of design. It involves sandwiching the template between fabric and boards and dyeing them without staining outside of the design. This plating method technique is very difficult and involves much trial and error. Depending on the type of cloth and how it is pinched and strung together, there are around 50 types of variations in the plating method.
    Kimono Kyo-Kanoko-Shibori have over 50 processes from design to completion. Only highly-trained and specialized craftsman can be involved in working the processes as skill effects the outcome of each work. Even slight and subtle color bleeding cannot be undone, which makes Kyo-Kanoko-Shibori especially difficult to achieve.

Technical specification
  • Unique ref.Shibori_Art_Panel
  • Collection setArt panel
  • CollectionShibori
  • TypeBuilding Materials
  • Date of publishing2020-10-12
  • Edition number1
  • Height (mm)250
  • Width (mm)250
  • Depth (mm)20
Related
  • Material mainFabric
  • Weight Net (Kg)0.46
Classification
  • BIMobject CategoryFabrics - Fabrics
  • IFC classificationPlate
  • UNSPSC namePanels or paneling
  • UNSPSC code30161505
  • Uniclass 2015 CodePr_35_90_43
  • Uniclass 2015 DescriptionInterior wall and ceiling trims
  • CSI MasterFormat 2014 Code07 42 00
  • CSI MasterFormat 2014 TitleWall Panels
  • OmniClass TitleFaced Wall Panels
  • OmniClass Number23-15 13 19 19
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe Asia
Åland Islands
Armenia
Albania
Azerbaijan
Andorra
Bangladesh
Austria
Bhutan
Belarus
British Indian Ocean Territory
Belgium
Brunei
Bosnia and Herzegovina
Cambodia
Bulgaria
China
Croatia
Christmas Island
Cyprus
Cocos (Keeling) Islands
Czech Republic
Georgia
Denmark
Hong Kong
Estonia
India
Faroe Islands
Indonesia
Finland
Japan
France
Kazakhstan
Germany
Kyrgyzstan
Gibraltar
Laos
Greece
Macau
Guernsey
Malaysia
Hungary
Maldives
Iceland
Mongolia
Ireland
Myanmar (Burma)
Isle of Man
Nepal
Italy
North Korea
Jersey
Pakistan
Latvia
Philippines
Liechtenstein
Singapore
Lithuania
South Korea
Luxembourg
Sri Lanka
Malta
Taiwan
Moldova
Tajikistan
Monaco
Thailand
Montenegro
Turkmenistan
Netherlands
Uzbekistan
North Macedonia
Vietnam
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City