Publish your products
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
Sound Absorbing Panels "SOUNDMILD"_A
    Archived

    Sound Absorbing Panels "SOUNDMILD"_A

    Sound-absorbing art panel using traditional Kyoto textiles for the surface layer

    Specification
    • Hand-dyed using the Hikida-shibori technique of Kyo-Kanoko-shibori.


      Sound-absorbing interior materials that bring quality comfort to spaces

      ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

      ・Improves the sound environment through simple installation with magnets or SM plates.


      Panel size: W450㎜xH450㎜xD25㎜

      ※All products are made-to-order.

    Technical specification
    • Unique ref.soundmild_kyotoshiboribikyo_a
    • Product familyArt panel
    • Product groupSound Mild
    • TypeObject (single object)
    • Date of publishing2022-03-02
    • Edition number1
    • Height (mm)450
    • Width (mm)450
    • Depth (mm)25
    Related
    • Material mainFabric
    • Material secondaryGlass wool
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryFurniture - Interior Artwork & Decoration