We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ARENA HOLZ GRIGIO 60x60x2 - sintered stone tiles

Unique ref.: arena_holz_grigio_60x60x2
Brand: L'Altra Pietra
Product family: Tiles
Product group: Wood effect
Width (mm): 600
Height (mm): 20
Depth (mm): 600
Date of publishing: 2018-09-10
Edition number: 1
Type: Object (single object)
Download (3)
L'Altra Pietra® is the most complete and exclusive collection of full body sintered stone for outdoor surfaces applications, 48 colors in 11 different standard formats, 2 cm (3/4") thickness (slabs up to 120x240x2cm, 48"x96"x3/4"). The best reproduction of natural stone 100% made in Italy, competitive prices and all the superlative technical features of fine porcelain stoneware. Properties that make this product the most suitable paving and cladding for any small and large projects both public and pivate since the operational costs are reduced (low absorption, stain-resistant, easy to clean) with a quality guarantee on all the production with great satisfaction of the client and architects. The range includes the Combine Indoor & Outdoor collection, a selection of interior surfaces with reduced thickness and roughness to create environments in continuity with the exterior.

Arena Holz Grigio faithfully reproduces the well known Grey Durmast wood with the guarantee of high quality and first choice selection throughout the entire supply. An ideal product to pave all the swimming pool surfaces with a durability guarantee over time.

Paving/cladding tiles “L’ALTRA PIETRA® Arena Holz Grigio" made in Italy, rectified in 2 cm thickness. Color body material glazed porcelain stoneware. Dimension 60x60cm. High resistance material, frost resistant, antislip R11 and drive over. Complying to the standard EN 14411 e ISO 13006 annex G group BIa with E≤0,5% GL.


Material main: Sintered stone
Material secondary: Porcelain
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 16.2

BIMobject Category: Flooring - Tiles
IFC classification: Covering
Uniclass 1.4 Code: L533
Uniclass 1.4 Description: Tiles and blocks (rigid)
Uniclass 2.0 Code: PR-80-96-19
Uniclass 2.0 Description: Ceramic Tiles
Uniclass 2015 Code: Pr_35_93_96_19
Uniclass 2015 Description: Ceramic tiles
NBS Reference Code: 80-96-19
NBS Reference Description: Ceramic Tiles
CSI MasterFormat 2014 Code: 09 63 40
CSI MasterFormat 2014 Title: Stone Flooring
OmniClass Number: 23-15 17 13 13 13
OmniClass Title: Ceramic Tile Flooring
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved