We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Innova H-Selection Brown

Unique ref.: innova-marron-TNMK
Brand: La Escandella
Product family: Klinker Roof Tile
Product group: Flat Roof Tile
Width (mm): 258
Height (mm): 465
Date of publishing: 2019-01-31
Edition number: 1
Type: Object (single object)
Download (7)
The INNOVA roof tile is a product that, due to the composition of the clay and its pressing process, allows superior strength and flexibility, while keeping a very light weight. A highly resistant tile, adaptable to any environment, a tile that facilitates creations and amazing colors on rooftops.
Our revolutionary plaster molds provide a perfect finish, a softer texture, with no contact points or creases. All of which, together with its top quality clay baked at high temperatures, produces less than 5% absorption. This results in greater resistance to frost and mildew. The side and overhead double interlocking achieves excellent sealing ensuring tightness.
At La Escandella, we are aware that the best product without a good assembly is useless. Therefore our obsession also extends to the installation of our parts. Because of their customizable interlocking, our INNOVA tiles can be mounted in a straight pattern or in a cross pattern , depending on the requirements of each project. This increases the installation options and creates perspectives that would be impossible for other tiles. With an 80-mm longitudinal set (the largest in the market), and a 11.5 unit/sq. meter format, tile trimming is avoided thus reducing installation time and costs.
H-Selection is the result of applying modern manufacturing processes in H-Cassette to a selection of our products, endowing them with numerous functional and aesthetic advantages and benefits.
With the H-Selection range advantages:
Excellent flatness. Individual curing of each tile thanks to support in H. Excellent flatness with no contact points.
High definition on each piece. It provides a perfect definition on each piece, made with gypsum moulds, providing a much finer texture.
Low absorption. Higher resistance to ice and mould formation.
Lifetime warranty. Our 100 years of warranty ensure your peace of mind and demonstrate the quality of our manufacturing process.


Material main: Ceramics
Material secondary:
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 3.4

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
Uniclass 1.4 Code: L521
Uniclass 1.4 Description: Roof tiles and slates
Uniclass 2.0 Code: EE-20-10
Uniclass 2.0 Description: Roofs
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
CSI MasterFormat 2014 Code: 07 32 14
CSI MasterFormat 2014 Title: Ceramic and Porcelain Roof Tiles
OmniClass Number: 23-13 39 17 21
OmniClass Title: Ceramic Roof Tiles
CSI UniFormat II Code: B3010
CSI UniFormat II Title: Roof Coverings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Cape Verde
  • Côte d'Ivoire
  • Equatorial Guinea
  • Gabon
  • Ghana
  • Guinea-Bissau
  • Liberia
  • Libya
  • Mali
  • Mauritania
  • Morocco
  • Mozambique
  • Republic of the Congo
  • Senegal
  • South Africa
  • Sudan
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Cambodia
  • China
  • Georgia
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Laos
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Thailand
  • Turkmenistan
  • Vietnam
Europe
  • Albania
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Costa Rica
  • El Salvador
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Panama
  • The Bahamas
  • United States
Oceania
  • Australia
  • New Zealand
  • Samoa
South America
  • Argentina
  • Brazil
  • Chile
  • Uruguay

BIMobject SEEK Properties

Construction - Roof

Name Value
Colour Brown
Covering Type Interlocking roof tile
Decking Type Pitched roof
Height 30 mm
Length 465
Material Clay
Width 258 mm

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 465
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Brown
Material Clay

BIMobject®