We are using cookies to provide our services

By using our services you agree to our use of cookies

Perforated Brick LN- 9/15 Acoustic 51 dB

Unique ref.: LN-9-15
Brand: Ladrillera Murciana
Product family: Common clay brick
Product group: Normacer
Width (mm): 235
Height (mm): 85
Depth (mm): 145
Date of publishing: 2019-02-28
Edition number: 1
Type: Object (single object)
Download (4)
Heavy duty perforated brick for more than 50 dB. for masonry walls

Clay brick baked with vertical perforation for coated masonry factory .; Commercial name: Normacer 9/15 .; Dimensions and Tolerances: Declared value: 235x145x85 mm., Travel: R2 +, Tolerances of the average value: T2; Absolute Density: 1856 Kg / m³ Tolerance: Category D2 (5%), Apparent Density: 975 Kg / m³ (Limit ≤1000 Kg / m³) Tolerance: Category D2 (5%); Normalized compression resistance: 15 N / mm². Compression strain (support faces): Table .; Type of facing: mortar; Acoustic insulation to aerial noise: Apparent density: 975 Kg / m³, Tolerance: Category D2 (5%); Suction: Cwi.s (Kg / m² * min): ≤ 2.0; Content of active soluble salts: Category S0; Reaction to fire: A1 .; Water vapor permeability: Water vapor diffusion coefficient: 10 (value tabulated according to EN1745: 2012); Adhesion: Initial characteristic resistance to shear of the piece in combination with the mortar: 0.15 N / mm², declaration based on tabulated values according to EN-998-2: 2010, Annex C. Approximate units per m²: 46.


Material main: Ceramics
Material secondary: Mortar
Designed in: Spain
Manufactured in: Spain
Weight Net (Kg): 3.2917

BIMobject Category: Building Materials - Bricks & Blocks
IFC classification: Wall
UNSPSC name: Ceramic bricks
UNSPSC code: 30131602
Uniclass 1.4 Code: L3211
Uniclass 1.4 Description: Clay bricks
Uniclass 2.0 Code: PR-80-50-15
Uniclass 2.0 Description: Clay Bricks
Uniclass 2015 Code: Pr_20_93_52_15
Uniclass 2015 Description: Clay bricks
NBS Reference Code: 80-50-15
NBS Reference Description: Clay Bricks
CSI MasterFormat 2014 Code: 04 21 13
CSI MasterFormat 2014 Title: Brick Masonry
OmniClass Number: 23-13 21 00
OmniClass Title: Blocks and Bricks
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
This product is available in:
Europe
  • Spain

BIMobject SEEK Properties

Building Materials - Bricks & Blocks

Name Value
Application Rendered brick masonry
Material Clay
Recommended Use Facades ; Partitions between dwellings
Thickness 145

All BIM objects are real products from real manufacturers confirmed and approved