Publish your products
LAMILUX Rooflight F100 W
LAMILUX Rooflight F100 W
LAMILUX Rooflight F100 W
LAMILUX Rooflight F100 W
    LAMILUX

    LAMILUX Rooflight F100 W

    4.4 out of 5 stars4.4(7 reviews)

    More stability under heavy loads, more safety in extreme weather conditions and more comfort during installation because of a geometrically optimised design: we achieve these advantages with our LAMILUX Rooflight F100 W thanks to the innovative wave shape of the dome shell. The clever geometry of the rooflight is unique on the market and sets new standards for the industrial flat roof and ensures even better handling on the roof and during installation.

    • Fulfils all requirements of the current EnEv and the GEG 2020
    • Wind load > UL 1780 and snow load > DL 3000 according to DIN 1873
    • Tested watertightness under heavy rain during storms
    • Driven Rain Index up to 18.7 m2
    • Tested hail resistance up to HW 5
    • Preventive fire protection: Compliance with DIN 18234
    • Ut values from 1.3 to 2.7 W/(m2K)
    • Over 50 order sizes

    Our Rooflight F100 W inspires beyond the common norms and minimum standards and convinces with its design. The innovative design of the rooflight has already won the German Design Award 2022 in the Excellent Product Design category.

    Technical specification
    • Unique ref.lamilux-rooflight-f100-w
    • Product familyDaylight element
    • Product groupFlat roof window
    • TypeObject (single object)
    • Date of publishing2023-08-04
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Roof Window
    • IFC classificationWindow

    Region availability

    Europe Oceania Asia North America
    Austria
    Australia
    India
    Mexico
    Belgium
    Israel
    United States
    Bosnia and Herzegovina
    Türkiye
    Bulgaria
    Czech Republic
    Denmark
    Estonia
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit