Publish your products
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
Screen and Louver, Modular, L-OL-4, without frame
    LAMINAIRE

    Screen and Louver, Modular, L-OL-4, without frame

    The L-OL-4-FAÇADE is a Horizontal Louvered System for ventilated façades or sight-proof designs. It is made from AA6063T5 extruded aluminum blades with 1.4mm thickness and galvanized steel rear brackets.

    Specification
    • Factory Assembly Module Height: 18.43” (468mm)

      Minimum Factory Assembly Module Width: 22.17” (563mm)
      Maximum Factory Assembly Module Width: 230.31” (5850mm)

      Blade spacing: 3.58” (91mm)

      Approximate Shipping Weight: 13 Kg per m2
      Minimum Mounting Profile Width: 1.18” (30mm)
      Maximum Mounting Profile Width: 2.36” (60mm)

      Finish: Electrostatic powder coating White RAL9003 or Laminaire special grey.

    Technical specification
    • Unique ref.L-OL-4-FACHADA
    • Product familyScreens and Louvers
    • Product groupScreens and Louvers
    • TypeObject (single object)
    • Date of publishing2022-09-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGalvanized steel
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationObject
    • UNSPSC nameLouvers
    • UNSPSC code30161901
    • Uniclass 2015 CodePr_30_59_48
    • Uniclass 2015 DescriptionLouvres and components
    • CSI MasterFormat 2014 Code08 91 00
    • CSI MasterFormat 2014 TitleLouvers
    • OmniClass Number23-17 21 11 15
    • OmniClass TitleExterior Louvers and Grilles
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit