Publish your products
Single-Duct Terminal Unit L-CVAV
Single-Duct Terminal Unit L-CVAV
Single-Duct Terminal Unit L-CVAV
Single-Duct Terminal Unit L-CVAV
    LAMINAIRE

    Single-Duct Terminal Unit L-CVAV

    The LAMINAIRE L-CVAV Single Duct Terminal Unit controls the volume of conditioned air in an occupied space in response to a thermostat control signal. Consists of a compact actuator-controller, damper, airflow sensor (pressure-independent), and zone thermostat. Available sizes 4 to 16.

    Specification
    • Casing: 22 gauge galvanized Steel, thermally lined with 15mm polyethylene foam with aluminum foil.

      Inlet Collar: Round, sizes 4” to 16” standard duct sizes.

      Outlet Connection: Rectangular discharge opening with slip and drive cleat duct connection.
      Sizes according to VAV box size.

      Brackets: The L-CVAV is shipped with four support brackets. Please contact our sales agents for further information about optional installation accessories.

      VAV SizeActual Round Duct Diameter (inlet)VAV Box HeightVAV Box WidthDesign Supply Air Flow
      Minimum CFM
      Design Supply Air Flow
      maximum CFM
      43 7/8"8"12"52225
      65 7/8"8"12"110520
      87 7/8"10"12"190920
      109 7/8"12 1/2"14"3001400
      1211 7/8"15"16"4302100
      1413 7/8"17 1/2"20"5902900
      1615 7/8"18"24"7703600


      Actuator-Controller (Family Type)Control ModelThermostat Model
      KMC_BacNetKMC® BAC-8001KMC® STE-8001W80
      Belimo_analogBelimo® LMV-D3-MPBelimo® EXT-RCP-24
      KMC_analogKMC® CSP-4702KMC® CTE-5202

    Technical specification
    • Unique ref.L-CVAV
    • Product familyEquipment and Accessories
    • Product groupEquipment and Accessories
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationAir Terminal
    • Uniclass 2015 CodePr_70_65_04_94
    • Uniclass 2015 DescriptionVariable air volume (VAV) terminal units
    • CSI MasterFormat 2014 Code23 36 16
    • CSI MasterFormat 2014 TitleVariable-Air-Volume Units
    • OmniClass Number23-33 41 17 13 13
    • OmniClass TitleSingle Duct Variable Air Volume Terminal Units
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit