Publish your products
L-OL-4 ACOUSTIC LOUVER
L-OL-4 ACOUSTIC LOUVER
L-OL-4 ACOUSTIC LOUVER
L-OL-4 ACOUSTIC LOUVER
    LAMINAIRE

    L-OL-4 ACOUSTIC LOUVER

    The L-OL-4 is an acoustical louver engineered for air intake and exhaust applications where noise attenuation is required. It features internal acoustic insulation using ATAC — a semi-rigid board composed of biosoluble glass mineral wool bonded with a thermosetting resin. This material provides acoustic absorption and long-term dimensional stability.

    Specification
    • Available Depths and Maximum Module Sizes:

      The L-OL-4 model is available in four standard depths, each with defined factory module limits:

      Type - Depth mm - Max Width mm/in - Max Height mm/in

      A - 150 - 1524mm/60" - 2443mm/96 1/8"

      B - 200 - 1524mm/60" - 2494mm/98 1/4"

      C - 225 - 1524mm/60" - 2367mm/93 1/4"

      D - 250 - 1524mm/60" - 2391mm/94 1/8"

      Frame Material, Options:

      - Galvanized Steel Sheet, Default

      - Aluminum Sheet, Optional – to be specified at the time of selection.

      Optional Accessory:

      -BS, Bird Screen: Expanded aluminum mesh to prevent entry of birds or large debris. Suitable for outdoor use.

      Finishes. Electrostatic powder coating in one of the following:

      -White RAL9003

      -Laminaire special grey

      -Matte black

    Technical specification
    • Unique ref.l-ol-4-acoustic-louver
    • Product familyScreens and Louvers
    • Product groupScreens and Louvers
    • TypeObject (single object)
    • Date of publishing2025-06-05
    • Edition number1
    Related
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Natural Ventilation
    • IFC classificationAir Terminal
    • ETIM CodeEC011406
    • ETIM NameFaçade louver
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation
    • CSI MasterFormat 2014 Code10 82 19
    • CSI MasterFormat 2014 TitleExterior Sound Screens
    • OmniClass Number23-17 21 11 15
    • OmniClass TitleExterior Louvers and Grilles

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit