Publish your products
Rotational diffuser L-RD Deflectors
Rotational diffuser L-RD Deflectors
Rotational diffuser L-RD Deflectors
    LAMINAIRE

    Rotational diffuser L-RD Deflectors

    Rotational Diffuser Deflectors.

    Specification
      • Square-shaped high-induction rotational diffuser with fixed or adjustable deflectors in radial configuration at 0° or inclined at 15°.
      • Diffuser Cover Galvanized sheet lime. 22.
      • Plenum Galvanized sheet lime. 26.
      • Radial Damper 6″- 14″.
      • Extruded aluminum profile frame 6063 T5.
      • ABS deflectors.
      • Electrostatic powder paint coating.
    Technical specification
    • Unique ref.L-RD-deflectors
    • Product familyRotational Diffuser
    • Product groupRotational Diffuser
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)600
    • Width (mm)600
    Related
    • Material mainExtruded Aluminum
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork
    • IFC classificationAir Terminal
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • Uniclass 2015 CodePr_70_65_04
    • Uniclass 2015 DescriptionAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11 11
    • OmniClass TitleCeiling Ventilation Diffusers
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit