Publish your products
L-VL Round Grille
L-VL Round Grille
L-VL Round Grille
    LAMINAIRE

    L-VL Round Grille

    • Round cube-type grille.
    • Made of aluminum with 12.5 x 12.5 mm grids, useful for injection or extraction of forced or passive air, it can also be installed on facades as an outlet for gas networks or any other system that requires escape to the outside.
    • Its architectural design allows it to be used in elegant spaces, as well as in bathrooms and commercial or institutional areas.
    • High resistance electrostatic white paint finish.
    • 1/2” x1/2” cube type
    • Available:L-VL-5 = Nominal size 5”L-VL-8 = Nominal size 8”
    • Optional damper L-D2, only available for 8” diameter for L-VL.
    Technical specification
    • Unique ref.l-vl-round-grille
    • Product familyRound Grille
    • Product groupRound Grille
    • TypeObject (single object)
    • Date of publishing2024-07-25
    • Edition number1
    Related
    • Material mainExtruded Aluminum
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryHVAC - Ductwork

    Region availability

    South America North America
    Argentina
    Belize
    Bolivia
    Canada
    Brazil
    Costa Rica
    Chile
    Dominica
    Colombia
    Dominican Republic
    Ecuador
    El Salvador
    French Guiana
    Grenada
    Guyana
    Guadeloupe
    Paraguay
    Guatemala
    Peru
    Haiti
    Suriname
    Honduras
    Uruguay
    Jamaica
    Venezuela
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint-Barthélemy
    Sint Maarten
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit