We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Ventilated façade/ Kerf fixing system

Unique ref.: ceramic-slab-kerf-system
Brand: Laminam
Product family: Ceramic slab application
Product group: Ventilated façades/ Rainscreen
Width (mm): 3240
Height (mm): 1620
Depth (mm): 12
Date of publishing: 2018-09-10
Edition number: 1
Type: Assembly (multiple objects)
Download (14)

KERF SYSTEM/ INVISIBLE FIXING

Laminam Spa produces and provides porcelain stoneware slabs for the construction of ventilated façades/ rainscreens. The execution shall be borne by specialized companies that deal with design and installation. The Project Management of Laminam SpA provides technical assistance and resistance values of the slab to the wind for a correct sizing and installation.

- Laminam porcelain stoneware slab

Exterior cladding made with laminate porcelain obtained by wet grinding of clayish raw materials, granite and metamorphic, feldspar-containing rocks and ceramic pigments. Compacted by a special shaping in a compactor and sintering at 1200°C, with hybrid (gas/electric) firing. With single gauge square edge and with a structural reinforcement made of fibreglass applied using a controlled industrial process (fibreglass mat applied to the back).

Nominal thickness 12mm.

Size: 810x3240mm or sub-formats.

Laminam SpA will provide the designer and the Works Supervision with the graphics and the resistance design values of the slab related to the system adopted.

- Supply and installation of the sub-structure

- Measurements, sizing, executive design with processing of the parts list of quantities and sizes.

- Sub-structure of aluminium or steel profiles, of suitable shape and section, suitably sized following a structural calculation, fixed to the support by means of L-shaped brackets in aluminium or steel, natural or painted on request. These brackets retain the profiles, allowing for the thermal expansions by means of fixed and sliding anchor points. Wall fixing anchors suitably sized and suitable for the type of support itself.

- Mechanical attachment achieved using stainless steel or equivalent clamps/concealed continuous profiles to fix the cladding slabs to the sub-structure. The clamps/continuous profiles will be attached to the profiles with rivets or self-threading screws. The centre distance between the clamps and consequently of the aluminium sub-structure, must be determined in accordance with the installation site, the height of the building and the wind pressure. Minimum joint between the slabs 5 mm.

- Supply of intrados in Laminam slabs.

- Installation of the sub-structure and Laminam slabs, including labour, equipment, fixing elements (anchors, screws, etc.), cutting of the slabs.

Items not included in the quote (costs at your charge):

- VAT;

- supply and laying of insulating material;

- scaffolding and/or platforms;

- construction site charges;

- disposal of packaging crates and/or waste materials;

- upper and lower closing in another material;

- everything not expressly provided in the quote.


Material main: Ceramics
Material secondary: Fibreglass reinforced polymer composite
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 157.5

BIMobject Category: Walls - External Walls
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Uniclass 1.4 Code: L513
Uniclass 1.4 Description: Wall cladding panels, slabs; facing slabs (mainly external, but also used ...
Uniclass 2.0 Code: PR-45-47-18
Uniclass 2.0 Description: Ceramic Panels
Uniclass 2015 Code: Pr_25_71_14_15
Uniclass 2015 Description: Ceramic panels
NBS Reference Code: 45-47-18
NBS Reference Description: Ceramic Panels
CSI MasterFormat 2014 Code: 07 42 00
CSI MasterFormat 2014 Title: Wall Panels
OmniClass Number: 23-15 13 19
OmniClass Title: Wall Panels
CSI UniFormat II Code: B2010
CSI UniFormat II Title: Exterior Walls
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - External Walls

Name Value
Height 3240 mm
Insulation Thickness 50 mm — 300 mm
Insulation Type EPS ; XPS ; Mineral Wool ; Glass-Fiber Wool
Intended Function Residential ; Commercial ; Office ; Warehouse ! Hotel ; Public Space
Material Ceramic ; Fiberglass mesh
Panel Thickness 12 mm
Panel Width 1620 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Ceramic ; Fiberglass mesh

BIMobject®