Materials and construction. The reflector is injection-moulded recycled polycarbonate, with the inner surface finished in bright metallised, matt metallised or white. The heatsink is die-cast aluminium with a black finish. External finishes are white and black. Polycarbonate parts are rated 650 °C glow wire. Insulation is Class II.
Dimensions. Round versions are Ø220 mm with a Ø209 mm cut-out; square versions are 230 mm with a 220 x 220 mm cut-out. Recess depth is 130 mm on both, with a 35 mm ceiling thickness allowance. Weight runs from 749 g to 859 g depending on version.
Ranges and protection. Recessed G2 versions are IP44, in round and square. The G2 surface version is IP20. The G1 tunable white version is IP40, in round and square.
Light source. COB LED. Recessed G2 offers nominal packages of 3000, 4000, 5000 and 7000 lm at CRI 80, in 3000 K or 4000 K, with 3-step MacAdam binning. Tunable white offers 2000 and 3000 lm at CRI 90 across 2700 to 6500 K. Rated life varies by output, from 82,000 hours L80 B10 on the 3000 lm version down to 57,000 hours on the 5000 lm version (Ta = 25 °C).
Electrical and control. Mains supply at 220 to 240 V, 50/60 Hz, with gear included. Electronic on/off or adjustable DALI2 as standard. Tunable white is DALI only. Custom options cover 1-10 V, push and TRIAC dimming, Bluetooth control, emergency battery, and a retail LED variant.
Optics and accessories. Opal diffuser across the range. Optical accessories include a Ø250 adapter ring, transparent glass and decorative rings in black, grey and white for round, and transparent glass, decorative frames and a recessed box (BORE404) for square.
Compliance. Photobiological safety group 0 under EN 62471. CE and UKCA marked, 5-year warranty. Environmental Product Declaration available, with manufacturing certified to UNE-EN ISO 9001:2015 and UNE-EN ISO 14001:2015.