Publish your products
Lane Home Furnishings 1048 Cottage Charm Queen Bed
Lane Home Furnishings 1048 Cottage Charm Queen Bed
Lane Home Furnishings 1048 Cottage Charm Queen Bed

    Lane Home Furnishings 1048 Cottage Charm Queen Bed

    Our new Cottage Charm Queen Bed and bedroom group offers tantalizing Old World Rustic styling. The acacia veneers are emphasized by a Sherwin Williams Rustic Wheat finish w/ Powder Flour Emulsion highlighting. Correlates to the 5048 cottage Charm dining group and 7048-45/47 occasional tables by lane home Furnishings. Headboard is outfitted with easy to clean, tufted, durable upholstery with a traditional window-frame appearance.

    As Featured on Amazon.com

    #LaneHomeFurnishings #QueenBedFrame #QueenBed #CottageCharmQueenBed #SherwinWilliamsFinish

    Specification
    • Queen Headboard:
      Width: 3.50"
      Depth: 67.63"
      Height: 66.00"

      Queen-King Side Rails:
      Width: 2.00"
      Depth: 82.00"
      Height: 7.75"

      Queen Footboard:
      Width: 2.50"
      Depth: 66.50"
      Height: 28.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-1048-Cottage-Charm-Queen-Bed
    • Product familyBed Frame
    • Product groupQueen
    • TypeDocumentation (information only)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit