Publish your products
Lane Home Furnishings 1056 Ashton King Bed
Lane Home Furnishings 1056 Ashton King Bed
Lane Home Furnishings 1056 Ashton King Bed

    Lane Home Furnishings 1056 Ashton King Bed

    3.0 out of 5 stars3.0(10 reviews)

    The new Ashton bedroom group offers Rustic Modern styling done in select Ash veneers with a warm Sherwin Williams Burnt Umber finish combined with wire brushing and a wax hang-up. The tasteful upholstered headboard is accented by large, widely spaced pewter finished nailheads. All case pieces include easy opening drawers with snag free interiors that provide great utility and storage. The modern pewter hardware combination of bail pull and knobs fits perfectly.

    As Featured on Amazon.com

    #LaneHomeFurnishings #KingBedFrame #KingBed #AshtonKingBed #SherwinWilliamsFinish

    Specification
    • King Headboard:
      Width: 80.63"
      Depth: 80.63"
      Height: 66.00"

      King Side Rails:
      Width: 81.13"
      Depth: 81.13"
      Height: 7.50"

      King Footboard:
      Width: 78.75"
      Depth: 78.75"
      Height: 24.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-1056-Ashton-King-Bed
    • Product familyBed Frame
    • Product groupKing
    • TypeDocumentation (information only)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit