Publish your products
Lane Home Furnishings 1140 Charleston Queen Bed
Lane Home Furnishings 1140 Charleston Queen Bed
Lane Home Furnishings 1140 Charleston Queen Bed

    Lane Home Furnishings 1140 Charleston Queen Bed

    2.8 out of 5 stars2.8(6 reviews)

    Our Charleston Queen Sleigh bed with storage and bedroom collection has added an exciting new bedroom style to round out the whole home collection! Casual rustic styling meets function that is sure to fit in any home...This new bedroom offers two beautiful storage bed options to chose from. Premium Akzo Nobel multi-step finish. Bed includes slats with center supports for added support.

    As Featured on Amazon.com

    #LaneHomeFurnishings #QueenBedFrame #QueenBed #CharlestonQueenBed #AkzoNobelFinish

    Specification
    • Queen Sleigh Headboard:
      Width: 67.75"
      Depth: 3.88"
      Height: 68.00"

      Queen Sleigh Bed Rails:
      Width: 81.00"
      Depth: 1.88"
      Height: 14.00"

      Queen Storage Footboard and Slats:
      Width: 67.75"
      Depth: 21.00"
      Height: 20.88"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-1140-Charleston-Queen-Bed
    • Product familyBed Frame
    • Product groupQueen
    • TypeDocumentation (information only)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Beds
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit