Publish your products
Lane Home Furnishings 57004 Warwick Reclining Sofa
Lane Home Furnishings 57004 Warwick Reclining Sofa
Lane Home Furnishings 57004 Warwick Reclining Sofa

    Lane Home Furnishings 57004 Warwick Reclining Sofa

    Sense, sensibility and a bit of bold indulgence.This reclining sofa with two recliners on each end of the sofa that features transitional styling with recessed arms and softly contrasting sew lines that accent this soft, amazing leather looking fabric. This sink-in comfortable set is the ultimate in transitional styling. Its recessed top arms have just right padding and are just right height. Pad-over chaise design, and double bustle back cushions offer soft, supple head-to-toe support. Contrasting toss pillows provide a finishing touch of fun, functional flair. Seat cushions feature Lane C3 pocketed coils for added support while still giving a super plush feel. Hardwood lumber in all load-bearing areas of frame and sinuous wire spring support system.

    As Featured on Amazon.com

    #LaneHomeFurnishings #Sofa #RecliningSofa

    Specification
    • Dimensions
      Width: 90.00"
      Depth: 41.00"
      Height: 42.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-57004-Warwick-Reclining-Sofa
    • Product familyLiving Room
    • Product groupReclining Sofa
    • TypeDocumentation (information only)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Sofas
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products

    4.3 out of 5 stars 4.3 (21)
    4.7 out of 5 stars 4.7 (30)
    4.4 out of 5 stars 4.4 (70)
    4.1 out of 5 stars 4.1 (35)
    4.4 out of 5 stars 4.4 (39)