Publish your products
Lane Home Furnishings 8010 Cannon Queen Sleeper Sofa
Lane Home Furnishings 8010 Cannon Queen Sleeper Sofa
Lane Home Furnishings 8010 Cannon Queen Sleeper Sofa

    Lane Home Furnishings 8010 Cannon Queen Sleeper Sofa

    Stationary upholstery collection. Welted roll arms; 22" pillows in tonal hues provide a casual contemporary statement for any home.Hardwood lumber in all load-bearing areas of frame. Removable seat cushions with high density foam seat cushions for comfortable seating. Covered in a textured base cloth that is both durable and easy to clean. Enhanced queen innerspring sleeper mattress included.

    As Featured on Amazon.com

    #LaneHomeFurnishings #Sofa #QueenBedSofa #SleeperSofa #QueenSleeperSofa

    Specification
    • Queen Size Sleeper Sofa
      Width: 95.00"
      Depth: 41.00"
      Height: 39.00"

    Technical specification
    • Unique ref.Lane-Home-Furnishings-8010-Cannon-Queen-Sleeper-Sofa
    • Product familyLiving Room
    • Product groupSleeper Sofa
    • TypeDocumentation (information only)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Sofas
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 23 00
    • OmniClass TitleResidential Furniture and Equipment

    Region availability

    North America
    United States

    Similar products

    4.3 out of 5 stars 4.3 (21)
    4.7 out of 5 stars 4.7 (30)
    4.4 out of 5 stars 4.4 (70)
    4.1 out of 5 stars 4.1 (35)
    4.4 out of 5 stars 4.4 (39)