Publish your products
G-Kanal 50 x 50 A4, 1.4404
G-Kanal 50 x 50 A4, 1.4404

    G-Kanal 50 x 50 A4, 1.4404

    Ø 4mm. Rostfreier Stahl.

    Varianten

    • G-Kanal 75 x 100 A4, 1.4404 (Art.Nr: 306024)
    • G-Kanal 50 x 100 A4, 1.4404 (Art.Nr: 306023)
    • G-Kanal 50 x 75 A4, 1.4404 (Art.Nr: 306022)
    Specification
    • Art.Nr306021
      ELDAS®-Nr127020506
      WerkstoffRostfreier Stahl - 1.4404
      Länge1954 mm
      Breite50 mm
      Höhe50 mm
      Gewicht1.7 kg
      Blechstärke4 mm

      Varianten

      G-Kanal 75 x 100 A4, 1.4404
      Art.Nr: 306024 | ELDAS®-Nr: 127020536 | Breite: 100 mm | Höhe: 75 mm | Gewicht: 2.4 kg

      G-Kanal 50 x 100 A4, 1.4404
      Art.Nr: 306023 | ELDAS®-Nr: 127020526 | Breite: 100 mm | Höhe: 50 mm | Gewicht: 2.2 kg

      G-Kanal 50 x 75 A4, 1.4404
      Art.Nr: 306022 | ELDAS®-Nr: 127020516 | Breite: 75 mm | Höhe: 50 mm | Gewicht: 1.8 kg

    Technical specification
    • Unique ref.306021
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)50
    • Width (mm)50
    • Depth (mm)1954
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)1.7
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit