Publish your products
Adapter seitlich A4, 1.4404
Adapter seitlich A4, 1.4404

    Adapter seitlich A4, 1.4404

    Erforderlich zur Montage von Apparatemontageplatten. Befestigung an seitlichen Holmen mittels Schraubengarnituren M10, sep. bestellen 2x307740. Rostfreier Stahl.

    Specification
    • Art.Nr306060
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge210 mm
      Breite35 mm
      Höhe25 mm
      Gewicht0.125 kg
    Technical specification
    • Unique ref.306060
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)25
    • Width (mm)35
    • Depth (mm)210
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.125
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit