Publish your products
Deckel Gitterbahn 100 A4, 1.4404
Deckel Gitterbahn 100 A4, 1.4404

    Deckel Gitterbahn 100 A4, 1.4404

    Schutz der Kabel vor Beschädigungen und Schmutz. Zusätzliche Sicherung durch Halteklammern bei vertikaler Installation. Rostfreier Stahl.

    Varianten

    • Deckel Gitterbahn 400 A4, 1.4404 (Art.Nr: 306078)
    • Deckel Gitterbahn 300 A4, 1.4404 (Art.Nr: 306077)
    • Deckel Gitterbahn 200 A4, 1.4404 (Art.Nr: 306076)
    Specification
    • Art.Nr306075
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge3000 mm
      Breite117 mm
      Höhe13 mm
      Gewicht3.367 kg
      Blechstärke1 mm

      Varianten

      Deckel Gitterbahn 400 A4, 1.4404
      Art.Nr: 306078 | Breite: 417 mm | Höhe: 13 mm | Gewicht: 10.541 kg

      Deckel Gitterbahn 300 A4, 1.4404
      Art.Nr: 306077 | Breite: 317 mm | Höhe: 13 mm | Gewicht: 8.2 kg

      Deckel Gitterbahn 200 A4, 1.4404
      Art.Nr: 306076 | Breite: 217 mm | Höhe: 13 mm | Gewicht: 5.741 kg

    Technical specification
    • Unique ref.306075
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)13
    • Width (mm)117
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)3.367
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit