Publish your products
Apparate-Montageplatte A4, 1.4404
Apparate-Montageplatte A4, 1.4404

    Apparate-Montageplatte A4, 1.4404

    Zur Montage von einem Apparat. Befestigung seitlich mit zwei Schraubengarnituren M6. Rostfreier Stahl.

    Specification
    • Art.Nr306094
      ELDAS®-Nr127008816
      WerkstoffRostfreier Stahl - 1.4404
      Länge125 mm
      Breite40 mm
      Höhe130 mm
      Gewicht0.147 kg
      Blechstärke1 mm
    Technical specification
    • Unique ref.306094
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)130
    • Width (mm)40
    • Depth (mm)125
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.147
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland