Publish your products
Kabelbahn 100 x 60 A4, 1.4404
Kabelbahn 100 x 60 A4, 1.4404

    Kabelbahn 100 x 60 A4, 1.4404

    Kabelbahn mit Boden- und Seitenwandlochungen. Montage geschraubt oder schraubenlos möglich. Ineinander stapelbar und platzsparend. Rostfreier Stahl.

    Varianten

    • Kabelbahn 400 x 60 A4, 1.4404 (Art.Nr: 306183)
    • Kabelbahn 200 x 60 A4, 1.4404 (Art.Nr: 306181)
    • Kabelbahn 300 x 60 A4, 1.4404 (Art.Nr: 306182)
    Specification
    • Art.Nr306180
      ELDAS®-Nr127011106
      WerkstoffRostfreier Stahl - 1.4404
      Länge3000 mm
      Breite131 mm
      Höhe60 mm
      Gewicht5.465 kg
      Blechstärke1 mm

      Varianten

      Kabelbahn 400 x 60 A4, 1.4404
      Art.Nr: 306183 | ELDAS®-Nr: 127011136 | Breite: 431 mm | Höhe: 60 mm | Gewicht: 11.317 kg

      Kabelbahn 200 x 60 A4, 1.4404
      Art.Nr: 306181 | ELDAS®-Nr: 127011116 | Breite: 231 mm | Höhe: 60 mm | Gewicht: 7.415 kg

      Kabelbahn 300 x 60 A4, 1.4404
      Art.Nr: 306182 | ELDAS®-Nr: 127011126 | Breite: 331 mm | Höhe: 60 mm | Gewicht: 9.367 kg

    Technical specification
    • Unique ref.306180
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)131
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)5.465
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit