Publish your products
Multibahn 100 x 60 A4, 1.4404
Multibahn 100 x 60 A4, 1.4404

    Multibahn 100 x 60 A4, 1.4404

    Stapelbar. Abgerundete Sprossen mit Sprossenabstand 75mm. Geeignet für Schnellverleger. Rostfreier Stahl.

    Varianten

    • Multibahn 400 x 60 A4, 1.4404 (Art.Nr: 306203)
    • Multibahn 300 x 60 A4, 1.4404 (Art.Nr: 306202)
    • Multibahn 200 x 60 A4, 1.4404 (Art.Nr: 306201)
    Specification
    • Art.Nr306200
      ELDAS®-Nr127001006
      WerkstoffRostfreier Stahl - 1.4404
      Länge3000 mm
      Breite132 mm
      Höhe60 mm
      Gewicht6.8 kg
      Blechstärke1.25 mm
      Sprossenabstand75 mm

      Varianten

      Multibahn 400 x 60 A4, 1.4404
      Art.Nr: 306203 | ELDAS®-Nr: 127001036 | Breite: 432 mm | Höhe: 60 mm | Gewicht: 9.317 kg

      Multibahn 300 x 60 A4, 1.4404
      Art.Nr: 306202 | ELDAS®-Nr: 127001026 | Breite: 332 mm | Höhe: 60 mm | Gewicht: 8.5 kg

      Multibahn 200 x 60 A4, 1.4404
      Art.Nr: 306201 | ELDAS®-Nr: 127001016 | Breite: 232 mm | Höhe: 60 mm | Gewicht: 7.6 kg

    Technical specification
    • Unique ref.306200
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)132
    • Depth (mm)3000
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)6.8
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit