Publish your products
Gitterbahn-Segment 100 A4, 1.4404
Gitterbahn-Segment 100 A4, 1.4404

    Gitterbahn-Segment 100 A4, 1.4404

    Zum Verbinden verschiedener Ebenen oder von waagrecht und senkrecht zueinander stehender Gitterbahnen. Rostfreier Stahl.

    Varianten

    • Gitterbahn-Segment 400 A4, 1.4404 (Art.Nr: 306245)
    • Gitterbahn-Segment 300 A4, 1.4404 (Art.Nr: 306244)
    • Gitterbahn-Segment 200 A4, 1.4404 (Art.Nr: 306243)
    Specification
    • Art.Nr306242
      ELDAS®-Nr127020906
      WerkstoffRostfreier Stahl - 1.4404
      Länge300 mm
      Breite104 mm
      Höhe71.5 mm
      Gewicht0.207 kg

      Varianten

      Gitterbahn-Segment 400 A4, 1.4404
      Art.Nr: 306245 | ELDAS®-Nr: 127020936 | Breite: 404 mm | Höhe: 71.5 mm | Gewicht: 0.537 kg

      Gitterbahn-Segment 300 A4, 1.4404
      Art.Nr: 306244 | ELDAS®-Nr: 127020926 | Breite: 304 mm | Höhe: 71.5 mm | Gewicht: 0.428 kg

      Gitterbahn-Segment 200 A4, 1.4404
      Art.Nr: 306243 | ELDAS®-Nr: 127020916 | Breite: 204 mm | Höhe: 71.5 mm | Gewicht: 0.315 kg

    Technical specification
    • Unique ref.306242
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)71.5
    • Width (mm)104
    • Depth (mm)300
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.207
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit