Publish your products
Multibahn-Segment 100 x 60 A4, 1.4404
Multibahn-Segment 100 x 60 A4, 1.4404

    Multibahn-Segment 100 x 60 A4, 1.4404

    Zum Verbinden verschiedener Ebenen oder von waagrecht und senkrecht zueinander stehender Multibahnen. Flexibler Längenausgleich bei integrierten Verbindungslaschen. Rostfreier Stahl.

    Varianten

    • Multibahn-Segment 400 x 60 A4, 1.4404 (Art.Nr: 306251)
    • Multibahn-Segment 300 x 60 A4, 1.4404 (Art.Nr: 306250)
    • Multibahn-Segment 200 x 60 A4, 1.4404 (Art.Nr: 306249)
    Specification
    • Art.Nr306248
      ELDAS®-Nr127000766
      WerkstoffRostfreier Stahl - 1.4404
      Länge350 mm
      Breite133 mm
      Höhe60 mm
      Gewicht0.587 kg
      Sprossenabstand75 mm

      Varianten

      Multibahn-Segment 400 x 60 A4, 1.4404
      Art.Nr: 306251 | ELDAS®-Nr: 127000796 | Breite: 433 mm | Höhe: 60 mm | Gewicht: 0.798 kg

      Multibahn-Segment 300 x 60 A4, 1.4404
      Art.Nr: 306250 | ELDAS®-Nr: 127000786 | Breite: 333 mm | Höhe: 60 mm | Gewicht: 0.7 kg

      Multibahn-Segment 200 x 60 A4, 1.4404
      Art.Nr: 306249 | ELDAS®-Nr: 127000776 | Breite: 233 mm | Höhe: 60 mm | Gewicht: 0.652 kg

    Technical specification
    • Unique ref.306248
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)133
    • Depth (mm)350
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.587
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit