Publish your products
T-Abgang 100 A4, 1.4404
T-Abgang 100 A4, 1.4404

    T-Abgang 100 A4, 1.4404

    Gelocht und stapelbar mit beidseitiger Kabelschutzschwelle. Rostfreier Stahl.

    Varianten

    • T-Abgang 400 A4, 1.4404 (Art.Nr: 306258)
    • T-Abgang 300 A4, 1.4404 (Art.Nr: 306257)
    • T-Abgang 200 A4, 1.4404 (Art.Nr: 306256)
    Specification
    • Art.Nr306255
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge487 mm
      Breite218 mm
      Höhe60 mm
      Gewicht0.582 kg
      Blechstärke1 mm

      Varianten

      T-Abgang 400 A4, 1.4404
      Art.Nr: 306258 | ELDAS®-Nr: - | Breite: 373 mm | Höhe: 60 mm | Gewicht: 1.952 kg

      T-Abgang 300 A4, 1.4404
      Art.Nr: 306257 | ELDAS®-Nr: - | Breite: 322 mm | Höhe: 60 mm | Gewicht: 1.71 kg

      T-Abgang 200 A4, 1.4404
      Art.Nr: 306256 | Breite: 218 mm | Höhe: 60 mm | Gewicht: 0.74 kg

    Technical specification
    • Unique ref.306255
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)60
    • Width (mm)218
    • Depth (mm)487
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.582
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit