Publish your products
Inbus-Schraube M10 x 25 A4, 1.4404
Inbus-Schraube M10 x 25 A4, 1.4404

    Inbus-Schraube M10 x 25 A4, 1.4404

    Inbusschraube M10. Rostfreier Stahl.

    Varianten

    • Inbus-Schraube M10 x 45 A4, 1.4404 (Art.Nr: 306611)
    Specification
    • Art.Nr306610
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge35 mm
      Gewicht0.05 kg

      Varianten

      Inbus-Schraube M10 x 45 A4, 1.4404
      Art.Nr: 306611 | Gewicht: 0.062 kg

    Technical specification
    • Unique ref.306610
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Depth (mm)35
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.05
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit