Publish your products
Hakenschiene standard 50 x 100
Hakenschiene standard 50 x 100

    Hakenschiene standard 50 x 100

    Befestigung an Wänden, Decken und Stützen. Sicherung mit Blockierblech Art. Nr. 307056, separat bestellen.

    Varianten

    • Hakenschiene standard 50 x 1000 (Art.Nr: 307059)
    • Hakenschiene standard 50 x 300 (Art.Nr: 307052)
    • Hakenschiene standard 50 x 200 (Art.Nr: 307051)
    Specification
    • Art.Nr307050
      ELDAS®-Nr127028556
      WerkstoffStahl - DC01
      Länge100 mm
      Breite50 mm
      Höhe28 mm
      Gewicht0.113 kg
      Blechstärke2 mm

      Varianten

      Hakenschiene standard 50 x 1000
      Art.Nr: 307059 | ELDAS®-Nr: 127028526 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 1.129 kg

      Hakenschiene standard 50 x 300
      Art.Nr: 307052 | ELDAS®-Nr: 127028576 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.339 kg

      Hakenschiene standard 50 x 200
      Art.Nr: 307051 | ELDAS®-Nr: 127028566 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.226 kg

    Technical specification
    • Unique ref.307050
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)28
    • Width (mm)50
    • Depth (mm)100
    Related
    • Material mainSteel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.113
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit