Publish your products
Hakenschiene standard 50 x 50 A4, 1.4404
Hakenschiene standard 50 x 50 A4, 1.4404

    Hakenschiene standard 50 x 50 A4, 1.4404

    Befestigung an Wänden, Decken und Stützen. Sicherung mit Blockierblech Art. Nr. 307056, separat bestellen. Rostfreier Stahl.

    Varianten

    • Hakenschiene standard 50 x 1000 A4, 1.4404 (Art.Nr: 307073)
    • Hakenschiene standard 50 x 500 A4, 1.4404 (Art.Nr: 307072)
    • Hakenschiene standard 50 x 400 A4, 1.4404 (Art.Nr: 307071)
    • Hakenschiene standard 50 x 300 A4, 1.4404 (Art.Nr: 307070)
    • Hakenschiene standard 50 x 200 A4, 1.4404 (Art.Nr: 307069)
    • Hakenschiene standard 50 x 100 A4, 1.4404 (Art.Nr: 307068)
    Specification
    • Art.Nr307067
      ELDAS®-Nr-
      WerkstoffRostfreier Stahl - 1.4404
      Länge50 mm
      Breite50 mm
      Höhe28 mm
      Gewicht0.058 kg
      Blechstärke2 mm

      Varianten

      Hakenschiene standard 50 x 1000 A4, 1.4404
      Art.Nr: 307073 | ELDAS®-Nr: 127081256 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 1.15 kg

      Hakenschiene standard 50 x 500 A4, 1.4404
      Art.Nr: 307072 | ELDAS®-Nr: 127081246 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.575 kg

      Hakenschiene standard 50 x 400 A4, 1.4404
      Art.Nr: 307071 | ELDAS®-Nr: 127081236 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.46 kg

      Hakenschiene standard 50 x 300 A4, 1.4404
      Art.Nr: 307070 | ELDAS®-Nr: 127081226 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.339 kg

      Hakenschiene standard 50 x 200 A4, 1.4404
      Art.Nr: 307069 | ELDAS®-Nr: 127081216 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.23 kg

      Hakenschiene standard 50 x 100 A4, 1.4404
      Art.Nr: 307068 | ELDAS®-Nr: 127081206 | Breite: 50 mm | Höhe: 28 mm | Gewicht: 0.115 kg

    Technical specification
    • Unique ref.307067
    • TypeObject (single object)
    • Date of publishing2026-04-22
    • Edition number1
    • Height (mm)28
    • Width (mm)50
    • Depth (mm)50
    Related
    • Material mainStainless steel
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    • Weight Net (Kg)0.058
    Classification
    • BIMobject CategoryElectrical - Distribution

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit